Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SFT-23T RM
Part #:712026
Catalog #:SFT-23T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.56 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.859 in |
| Insert: | 2-17T RM | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0386 cps |
| Static Load Rating (lb): | 3,493 lb | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Size Code: | 2-17 | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 6500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461343852 | Weight: | 3.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

