Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-219
Part #:766959
Catalog #:VF2B-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.13 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Overall Height (in): | 1.76 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Concentric | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.586 in | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4500 rpm |
General Specifications
| UPC: | 662460347202 | Weight: | 2.04 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

