Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-220S
Part #:766960
Catalog #:VF2B-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.13 in |
| Overall Height (in): | 1.76 in | Overall Length (in): | 5.59 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 4500 rpm |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.586 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 206 |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662460347226 | Weight: | 2.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

