Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-220
Part #:766961
Catalog #:VF2B-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.81 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.56 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0383 cps |
| Radial Clearance: | Standard | Insert: | VB-220 |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4000 rpm |
| Size Code: | 207 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.844 in | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460347219 | Weight: | 3.02 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

