Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-223
Part #:766963
Catalog #:VF2B-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.56 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.844 in | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Insert: | VB-223 | Bearing Insert Finish: | Black Oxide |
| Size Code: | 207 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0383 cps |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 4000 rpm |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Static Load Rating (lb): | 3,440 lb | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 5,810 lb |
General Specifications
| UPC: | 662460347240 | Weight: | 3.24 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

