Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-232S
Part #:766969
Catalog #:VF2B-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.219 in | Overall Length (in): | 7.44 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.38 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 3000 rpm | Housing Coating: | Powder Coated |
| Insert: | VB-232S | Radial Clearance: | Standard |
| Size Code: | 210 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,920 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Concentric |
| Inner Ring Outside Diameter (in): | 2.469 in | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 5,220 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460347318 | Weight: | 5.30 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

