Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF2B-323
Part #:766975
Catalog #:VF2B-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.00 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.078 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.69 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Medium Duty | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 208 | Dynamic Load Rating (lb): | 7,330 lb |
| Static Load Rating (lb): | 4,460 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.083 in | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Insert: | VB-323 |
General Specifications
| UPC: | 662460347363 | Weight: | 4.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

