Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-218
Part #:767366
Catalog #:VF2E-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.13 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Dynamic Load Rating (lb): | 4,381 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | VE-218 |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 2,567 lb |
| Maximum Speed (RPM): | 4500 rpm | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Type: | Standard Duty |
| Size Code: | 2-13 | Inner Ring Outside Diameter (in): | 1.587 in |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Eccentric |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289520787 | Weight: | 2.54 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

