Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-219
Part #:767537
Catalog #:VF2E-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.13 in |
| Overall Height (in): | 1.97 in | Overall Length (in): | 5.59 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 165 in/lbs |
| Locking Collar Outside Diameter (in): | 1.75 in | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,390 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 2,530 lb | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4500 rpm | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.586 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Shaft Locking Type: | Eccentric | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662289520794 | Weight: | 2.06 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

