Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF2E-227
Part #:767902
Catalog #:VF2E-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.281 in | Overall Length (in): | 7.09 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.22 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.50 in |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VE-227 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 4,590 lb | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,370 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Eccentric |
| Size Code: | 209 | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.281 in | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289520916 | Weight: | 4.63 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

