Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-227
Part #:767416
Catalog #:VF2S-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.09 in | Overall Height (in): | 2.141 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 7,370 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.281 in | Size Code: | 209 |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 4,590 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 3000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Insert: | VS-227 | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289521456 | Weight: | 4.26 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

