Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-216
Part #:767439
Catalog #:VF2S-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.89 in | Overall Height (in): | 1.551 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.363 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Size Code: | 205 | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0387 cps | End Cap Available: | No |
| Dynamic Load Rating (lb): | 3,150 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 5500 rpm | Inner Ring Outside Diameter (in): | 1.313 in |
| Insert: | VS-216 | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289521333 | Weight: | 1.32 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

