Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-218
Part #:767631
Catalog #:VF2S-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Overall Height (in): | 1.734 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.567 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,530 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.586 in |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 4,390 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4500 rpm | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289521340 | Weight: | 1.97 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

