Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-214
Part #:767650
Catalog #:VF2S-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.69 in |
| Overall Length (in): | 4.89 in | Overall Height (in): | 1.551 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.363 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Dynamic Load Rating (lb): | 3,150 lb | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,760 lb | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0387 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 205 | Insert: | VS-214 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 5500 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662289521302 | Weight: | 1.39 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

