Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF2S-224
Part #:767845
Catalog #:VF2S-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.00 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 6.78 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.906 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,460 lb | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Size Code: | 208 |
| Dynamic Load Rating (lb): | 7,330 lb | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3500 rpm | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.083 in |
| Insert: | VS-224 |
General Specifications
| UPC: | 662289521432 | Weight: | 4.09 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

