Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-219 AH
Part #:765660
Catalog #:VF2S-219 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.734 in | Overall Length (in): | 5.59 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.567 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Size Code: | 206 |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 4,390 lb |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 2,530 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.586 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662460066042 | Weight: | 1.89 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

