Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-223 AH
Part #:765805
Catalog #:VF2S-223 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.922 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.766 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Insert: | VS-223 |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 6850 rpm |
| Static Load Rating (lb): | 3,440 lb | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0383 cps |
General Specifications
| UPC: | 662460066073 | Weight: | 2.54 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

