Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-228 AH
Part #:765806
Catalog #:VF2S-228 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.09 in | Overall Height (in): | 2.141 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.281 in | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 3000 rpm | Static Load Rating (lb): | 4,590 lb |
| Bearing Type: | Standard Duty | Insert: | VS-228 |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 209 | Dynamic Load Rating (lb): | 7,370 lb |
General Specifications
| UPC: | 662460066103 | Weight: | 4.16 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

