Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-24
Part #:700134
Catalog #:MSFT-24
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.047 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.297 in | Static Load Rating (lb): | 5,139 lb |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Size Code: | 2-111 | Max Operating Temperature (F): | 220 °F |
| Insert: | 3-18 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 104 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,901 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 3800 rpm | End Cap Available: | No |
General Specifications
| UPC: | 662461001172 | Weight: | 4.97 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

