Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-31
Part #:700137
Catalog #:MSFT-31
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.25 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Bearing Type: | Medium Duty |
| Insert: | 3-115 | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.719 in | Static Load Rating (lb): | 6,601 lb |
| Max Operating Temperature (C): | 104 °C | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 3250 rpm | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461001202 | Weight: | 8.33 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

