Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-10C
Part #:703521
Catalog #:SFT-10C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 7300 rpm | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0381 cps | Insert: | 2-010C |
| Size Code: | 2-012 | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.192 in |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461022528 | Weight: | 0.98 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

