Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-14C
Part #:703525
Catalog #:SFT-14C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 6350 rpm | Vibration Frequency Roller Spin: | 0.0442 cps |
| Insert: | 2-014 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Size Code: | 2-015 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.375 in |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,651 lb |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662461022566 | Weight: | 1.55 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

