Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-16C
Part #:703527
Catalog #:SFT-16C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 6350 rpm |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-015 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,651 lb | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Insert: | 2-1C |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0442 cps |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.375 in |
General Specifications
| UPC: | 662461022580 | Weight: | 1.46 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

