Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-18C
Part #:703529
Catalog #:SFT-18C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 4.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 5450 rpm | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0385 cps |
| Insert: | 2-12C | Dynamic Load Rating (lb): | 4,381 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-13 | Static Load Rating (lb): | 2,567 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461022603 | Weight: | 2.59 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

