Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SFT-12 RM
Part #:715788
Catalog #:SFT-12 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
| Size Code: | 2-012 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.192 in |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 7300 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0381 cps | Max Operating Temperature (F): | 400 °F |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-012 RM |
General Specifications
| UPC: | 662461333761 | Weight: | 1.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

