Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-110
Part #:767293
Catalog #:VF2E-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.484 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.13 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 0.941 in | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0293 cps | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,360 lb | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,110 lb | Maximum Speed (RPM): | 5000 rpm |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Size Code: | 203 |
| Housing Coating: | Powder Coated | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Insert: | VE-110 | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289621767 | Weight: | 0.76 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

