Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-114
Part #:767299
Catalog #:VF2E-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.89 in | Overall Height (in): | 1.678 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.44 in | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Static Load Rating (lb): | 1,760 lb | Shaft Locking Type: | Eccentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 205 |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Insert: | VE-114 | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Maximum Speed (RPM): | 3500 rpm |
General Specifications
| UPC: | 662289520589 | Weight: | 1.82 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

