Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-120S
Part #:767312
Catalog #:VF2E-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.13 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Overall Height (in): | 1.53 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.586 in | Housing Coating: | Powder Coated |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,390 lb | Size Code: | 206 |
| Vibration Frequency Roller Spin: | 0.0385 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 2,530 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Eccentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662289520664 | Weight: | 1.87 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

