Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-122
Part #:767798
Catalog #:VF2E-122
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.969 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.19 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Insert: | VE-122 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4800 rpm |
| Shaft Locking Type: | Eccentric | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.847 in | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Material: | Cast Iron | Size Code: | 207 |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289520671 | Weight: | 2.71 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

