Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-123
Part #:767754
Catalog #:VF2S-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.69 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.719 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | Standard | Size Code: | 207 |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,440 lb | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.847 in |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0383 cps |
| Insert: | VS-123 | Maximum Speed (RPM): | 4800 rpm |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289521227 | Weight: | 2.40 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

