Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-132S
Part #:767866
Catalog #:VF2S-132S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 1.906 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 210 |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.469 in |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2000 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Static Load Rating (lb): | 5,220 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-132S |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 7,920 lb |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289312511 | Weight: | 4.44 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

