Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-135
Part #:767961
Catalog #:VF2S-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.00 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.000 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.72 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Size Code: | 211 |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 9,800 lb |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-135 |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 1750 rpm |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.719 in |
General Specifications
| UPC: | 662289312894 | Weight: | 6.65 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

