Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-219
Part #:766489
Catalog #:VPLB-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.16 in | Overall Length (in): | 6.19 in |
| Base Width (in): | 1.75 in | Overall Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.53 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.63 in | Bolt Spacing Min (in): | 4.19 in |
| Centerline to Outermost Bearing Face (in): | 0.98 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 1.594 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 2,567 lb |
| Base Length (in): | 6.19 in | Shaft Locking Type: | Concentric |
| Size Code: | 206 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | VB-219 |
| Maximum Speed (RPM): | 4500 rpm | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 4,390 lb |
General Specifications
| UPC: | 662460347851 | Weight: | 2.74 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

