Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-223
Part #:766522
Catalog #:VPLB-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.81 in | Overall Length (in): | 6.38 in |
| Base Width (in): | 1.75 in | Overall Height (in): | 3.62 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.8125 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.62 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 5,810 lb | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Insert: | VB-223 |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 207 |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 3,440 lb |
| Housing Material: | Cast Iron | Base Length (in): | 6.38 in |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4000 rpm |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460347899 | Weight: | 3.50 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

