Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPLB-216 AH
Part #:764537
Catalog #:VPLB-216 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.41 in | Overall Width (in): | 1.44 in |
| Overall Height (in): | 2.69 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.47 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Min (in): | 3.69 in |
| Bolt Spacing Max (in): | 4.56 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.94 in | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,801 lb | Bearing Type: | Standard Duty |
| Insert: | VB-216 | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Size Code: | 205 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Concentric | Base Length (in): | 5.50 in |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 5500 rpm | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662460501796 | Weight: | 1.78 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

