Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-235
Part #:767389
Catalog #:VPLE-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.31 in | Overall Width (in): | 2.81 in |
| Overall Height (in): | 4.94 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.94 in | Base to Center Height (in): | 2.4375 in |
| Length Through Bore (in): | 2.81 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
| Bolt Spacing (in): | 6.91 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.00 in |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 2.749 in | End Cap Available: | No |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Base Length (in): | 8.88 in |
| Housing Material: | Cast Iron | Shaft Locking Type: | Eccentric |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 6,570 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Dynamic Load Rating (lb): | 9,752 lb |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Speed (RPM): | 2500 rpm | Insert: | VE-235 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 211 |
General Specifications
| UPC: | 662289524433 | Weight: | 8.70 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

