Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-219
Part #:767447
Catalog #:VPLS-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Overall Height (in): | 3.19 in | Overall Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.567 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Size Code: | 206 |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 4500 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.587 in | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 2,530 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0385 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Type: | Standard Duty | Insert: | VS-219 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Base Length (in): | 6.31 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662289524853 | Weight: | 2.61 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 19.60 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

