Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-220
Part #:767458
Catalog #:VPLS-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.62 in | Overall Width (in): | 1.76 in |
| Base Width (in): | 1.75 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.8125 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.764 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 3,440 lb |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 6.38 in |
| Vibration Frequency Roller Spin: | 0.0383 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 4000 rpm | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-220 |
General Specifications
| UPC: | 662289524860 | Weight: | 3.54 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

