Sealmaster Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NPL-10
Part #:700566
Catalog #:NPL-10
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Base Width (in): | 1.5 in |
| Overall Height (in): | 2.31 in | Overall Length (in): | 5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.38 in | Base to Center Height (in): | 1.0625 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing Max (in): | 4.13 in |
| Bolt Spacing Min (in): | 3.38 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0361 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0585 cps |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-010 |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0915 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.188 in |
| Radial Clearance: | Standard | Static Load Rating (lb): | 1,444 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 7300 rpm |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Base Length (in): | 5 in | Size Code: | 2-012 |
General Specifications
| UPC: | 662461004517 | Weight: | 1.57 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

