Sealmaster Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NPL-19
Part #:700575
Catalog #:NPL-19
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Overall Height (in): | 3.25 in | Overall Length (in): | 6.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.75 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Min (in): | 4.44 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Insert: | 2-13 |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,567 lb |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.594 in |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-13 | Base Length (in): | 6.5 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Maximum Speed (RPM): | 5450 rpm |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461004609 | Weight: | 3.44 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

