Sealmaster Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NPL-35
Part #:700592
Catalog #:NPL-35
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.94 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 8.63 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.4375 in |
| Length Through Bore (in): | 2.1875 in | Bolt Spacing Max (in): | 7 in |
| Bolt Spacing Min (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Insert: | 2-23 |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 9,752 lb |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Maximum Speed (RPM): | 3250 rpm |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0437 cps |
| Inner Ring Outside Diameter (in): | 2.719 in | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Shaft Locking Type: | Set Screw |
| Base Length (in): | 8.63 in | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Size Code: | 2-23 |
| Static Load Rating (lb): | 6,601 lb | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461004777 | Weight: | 9.10 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

