Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-118
Part #:767301
Catalog #:VPLE-118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.19 in | Overall Length (in): | 6.31 in |
| Overall Width (in): | 1.63 in | Base Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Base to Center Height (in): | 1.5625 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 1.05 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.69 in |
| Inner Ring Outside Diameter (in): | 1.587 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Eccentric | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Insert: | VE-118 | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 2,530 lb | Maximum Speed (RPM): | 3000 rpm |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 6.31 in |
| Size Code: | 206 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Bearing Type: | Intermediate Duty | Dynamic Load Rating (lb): | 4,390 lb |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662289524044 | Weight: | 2.76 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

