Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-120S
Part #:767311
Catalog #:VPLE-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.19 in | Base Width (in): | 1.63 in |
| Overall Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.53 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 1.05 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.69 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Shaft Locking Type: | Eccentric | Bearing Type: | Intermediate Duty |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | VE-120S |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 4,390 lb |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Base Length (in): | 6.31 in | Size Code: | 206 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 2,530 lb |
General Specifications
| UPC: | 662289529278 | Weight: | 2.68 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

