Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-122
Part #:767315
Catalog #:VPLE-122
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.62 in | Overall Length (in): | 6.38 in |
| Base Width (in): | 1.75 in | Overall Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.8125 in |
| Length Through Bore (in): | 1.53 in | Centerline to Outermost Bearing Face (in): | 1.16 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.14 in | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Eccentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0383 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Size Code: | 207 | Insert: | VE-122 |
| End Cap Available: | No | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.847 in |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 5,810 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 6.38 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662289524099 | Weight: | 3.56 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

