Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-131
Part #:767322
Catalog #:VPLE-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.88 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 4.5 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 1.719 in | Bolt Spacing Max (in): | 6.5 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in | Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Roller Spin: | 0.0445 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Eccentric |
| Size Code: | 210 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2000 rpm |
| Base Length (in): | 7.88 in | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VE-131 | Dynamic Load Rating (lb): | 7,920 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 5,220 lb |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662289317769 | Weight: | 6.24 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

