Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-132S
Part #:767330
Catalog #:VPLE-132S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Overall Height (in): | 4.5 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 1.719 in | Bolt Spacing Max (in): | 6.5 in |
| Bolt Spacing Min (in): | 5.88 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.75 in | Maximum Speed (RPM): | 2000 rpm |
| Base Length (in): | 7.88 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 5,220 lb |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0445 cps | Size Code: | 210 |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Insert: | VE-132S | Inner Ring Outside Diameter (in): | 2.475 in |
| Dynamic Load Rating (lb): | 7,920 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289318223 | Weight: | 6.12 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

