Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-116
Part #:767739
Catalog #:VPLS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Base Width (in): | 1.41 in |
| Overall Width (in): | 1.41 in | Overall Height (in): | 2.69 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.109 in | Bolt Spacing Min (in): | 3.69 in |
| Centerline to Outermost Bearing Face (in): | 0.766 in | Bolt Spacing Max (in): | 4.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,801 lb | Insert: | VS-116 |
| Size Code: | 205 | Maximum Speed (RPM): | 3500 rpm |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 5.50 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Bearing Type: | Intermediate Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.375 in |
General Specifications
| UPC: | 662289524594 | Weight: | 1.56 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

