Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-120S
Part #:767745
Catalog #:VPLS-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Overall Height (in): | 3.19 in | Overall Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.35 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0385 cps | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.587 in | Size Code: | 206 |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 3000 rpm |
| Bearing Type: | Intermediate Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Base Length (in): | 6.31 in |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 2,530 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 4,390 lb | Insert: | VS-120S |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662289524655 | Weight: | 2.87 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

