Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-127
Part #:767876
Catalog #:VPLS-127
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Overall Height (in): | 4.19 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.06 in |
| Length Through Bore (in): | 1.766 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing Max (in): | 6.11 in | Bolt Spacing (in): | 5.69 in |
| Bolt Spacing Min (in): | 5.2 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Static Load Rating (lb): | 5,139 lb | Insert: | VS-127 |
| Base Length (in): | 7.25 in | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2000 rpm | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Type: | Intermediate Duty | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.281 in | Size Code: | 209 |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289318551 | Weight: | 4.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

