Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-18T
Part #:705375
Catalog #:NP-18T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.38 in |
| Overall Length (in): | 6.5 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.75 in | Bolt Spacing Min (in): | 4.44 in |
| Centerline to Outermost Bearing Face (in): | 0.98 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0066 cps | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 7600 rpm | Shaft Locking Type: | Concentric |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-13 |
| Base Length (in): | 6.5 in | Dynamic Load Rating (lb): | 4,381 lb |
| Insert: | 2-12T | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662461029657 | Weight: | 3.92 LB |
| Packaged Length: | 2.06 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

